IESNA:LM-63-2002
[TEST]P954210
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7C-740-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 70 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]57393
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
6734 8431.5 9966.2 11154.2 12122.9 12671 12928.8 13020.6 13485.7 14481.2
16125.4 18202.2 20246.4 21878.8 23306.7 24610.3 25433.9 25644.2 25137.6 23854.8
21265.5 16789 13859 11607.5 9192.9 6467.3 4251.3 2980.4 2325.6 2008.6
1822 1531.7 1297.6 450.3 219.2 35.6 0
6734 8490.8 10040.2 11249 12137.8 12739.2 13047.3 13133.2 13518.3 14416
15935.8 17971.1 19976.8 21665.5 23108.3 24411.8 25389.5 25742 25419.1 24331.8
22169.1 18033.3 14419 12108.1 9723.2 7051 4636.5 3128.5 2399.7 2079.7
1839.8 1555.4 1309.5 557 234 44.4 0
6734 8416.7 9936.5 11157.1 12108.1 12798.4 13180.6 13343.5 13645.7 14451.5
15746.2 17553.4 19479.1 21176.6 22548.3 23644.5 24672.5 25173.2 25045.8 24177.8
22438.7 19597.6 15621.8 12848.8 10481.7 7892.4 5270.5 3501.8 2589.3 2150.8
1899 1653.1 1416.1 1081.3 551 65.2 0
6734 8416.7 9892.1 11109.7 12125.9 12905.1 13426.5 13699 13983.5 14605.6
15568.4 16969.8 18634.7 20231.6 21517.3 22572 23457.8 24174.8 24367.4 24082.9
23037.2 21096.6 18371.1 15144.8 12108.1 9409.2 6579.9 4212.8 2873.7 2186.4
1887.2 1638.3 1398.3 1113.9 782.1 305.1 0
6734 8167.9 9598.8 10849 11921.5 12869.5 13625 14125.7 14445.6 14937.4
15737.3 16765.3 18095.5 19449.4 20667.1 21715.8 22569.1 23327.5 23866.7 24011.8
23724.5 22841.6 21129.2 18539.9 15515.1 12425.1 9258.1 6102.9 3833.6 2571.5
1961.2 1742 1513.9 1155.4 779.2 242.9 0
6734 8037.5 9329.2 10546.8 11672.6 12715.5 13663.5 14413 14922.6 15399.6
15998 16857.2 17852.6 19034.7 20225.6 21410.7 22418 23206 23801.5 24293.3
24675.5 24548.1 24011.8 22794.2 20690.8 17965.2 14460.4 11089 7456.9 4603.9
2986.3 2041.2 1478.3 894.7 450.3 118.5 0
6734 7788.7 8911.5 10058 11172 12265.1 13319.8 14259 15038.1 15663.2
16297.2 16990.5 17751.9 18699.9 19787.2 21019.6 22287.6 23511.2 24595.5 25549.4
26417.5 27371.4 27801 28067.6 28008.4 26799.6 24491.8 20815.2 15950.6 10804.6
6236.3 3238.1 1653.1 954 465.1 160 0
6734 7599.1 8499.7 9483.3 10502.4 11465.2 12499.2 13503.5 14469.3 15322.5
16175.8 16966.8 17683.7 18457 19268.7 20139.7 21150 22293.5 23543.8 24871
26319.7 28399.5 30079.2 31104.3 32271.6 33115.9 33225.5 32090.8 29140.1 24364.4
17751.9 11456.4 5839.3 2381.9 850.3 165.9 0
6734 7258.4 7892.4 8627.1 9432.9 10286.1 11154.2 12013.3 12863.6 13737.6
14653 15500.3 16421.7 17384.5 18385.9 19390.2 20504.1 21754.3 23137.9 24705.1
26536 29311.9 32067.1 33954.3 36362.9 39198.1 42231.8 44255.3 43822.7 39749.2
31362 20332.3 8624.1 2633.7 829.5 171.8 0
6734 7199.1 7830.1 8505.6 9267 10072.8 10896.4 11717.1 12528.8 13352.4
14164.2 15005.6 15894.3 16857.2 17852.6 18886.6 20036 21307 22729 24349.6
26177.5 29116.4 31892.4 33936.5 36511 39601 42913.2 45022.6 44622.6 40291.3
31175.4 19064.3 7305.8 2017.5 651.8 148.1 0
6734 6974 7299.8 7738.3 8268.6 8846.3 9429.9 10043.2 10677.2 11317.1
11963 12629.5 13302.1 14013.1 14777.4 15586.2 16475 17482.3 18696.9 20083.4
21772.1 24456.2 26491.5 28500.2 30950.2 33898 36665.1 37864.9 36611.8 31833.1
23499.3 13079.9 3771.4 791 263.7 59.3 0
6734 6808 6991.7 7255.4 7619.8 8013.8 8443.4 8884.8 9332.2 9809.2
10274.3 10721.6 11183.8 11643 12128.9 12641.4 13180.6 13835.3 14593.8 15577.3
16999.4 18765.1 19967.9 21312.9 22921.6 24675.5 25872.4 25454.6 23363 19440.6
14039.7 7184.3 2343.4 699.2 240 56.3 0
6734 6659.9 6686.6 6808 7006.5 7211 7480.6 7747.2 8010.9 8286.4
8526.4 8742.6 8923.3 9089.2 9204.8 9278.9 9352.9 9403.3 9486.2 9678.8
10141 10413.5 10463.9 10564.6 10721.6 10863.8 10475.7 9246.3 7492.4 5551.9
3774.3 2139 1072.5 453.3 219.2 77 0
6734 6348.8 6120.7 6002.2 5990.4 6037.8 6117.8 6206.6 6268.9 6307.4
6304.4 6230.3 6114.8 5951.9 5735.6 5471.9 5154.9 4826.1 4523.9 4242.4
3952.1 3694.4 3478.1 3300.3 3146.3 2989.3 2793.7 2530.1 2165.7 1676.8
1220.6 897.7 622.1 400 228.1 65.2 0
6734 6061.5 5643.7 5460.1 5415.6 5454.1 5537.1 5626 5670.4 5658.6
5596.3 5486.7 5326.7 5128.3 4897.2 4660.2 4414.3 4168.4 3925.4 3658.8
3389.2 3146.3 2968.5 2861.9 2820.4 2826.3 2820.4 2737.4 2533 2192.3
1667.9 1149.5 805.8 530.3 263.7 59.3 0
6734 5836.3 5332.7 5134.2 5143.1 5255.6 5380.1 5460.1 5466 5412.7
5309 5160.8 4986 4784.6 4571.3 4360.9 4138.7 3904.7 3664.7 3442.5
3273.7 3128.5 3030.7 2968.5 2915.2 2853 2755.2 2654.5 2530.1 2331.6
2029.4 1593.9 1045.8 577.7 275.5 59.3 0
6734 5620 5101.6 4968.3 5051.2 5205.3 5326.7 5386 5362.3 5270.5
5128.3 4959.4 4763.9 4571.3 4366.9 4168.4 4032.1 3869.2 3664.7 3501.8
3392.2 3247 3018.9 2838.2 2719.7 2604.1 2485.6 2367.1 2260.5 2162.7
2047.2 1860.5 1522.8 1167.3 684.4 165.9 0
6734 5498.6 4980.1 4906.1 5048.3 5196.4 5317.9 5353.4 5297.1 5152
4977.2 4778.7 4565.4 4375.8 4212.8 4121 4011.4 3898.8 3789.2 3546.2
3330 3158.1 2986.3 2826.3 2660.4 2515.2 2373 2242.7 2106.4 1949.4
1795.3 1656.1 1451.7 1253.2 876.9 340.7 0
6734 5394.9 4903.1 4894.2 5051.2 5193.4 5300.1 5311.9 5226 5069
4870.5 4651.3 4455.7 4275 4153.6 4049.9 3916.6 3735.8 3575.9 3383.3
3235.2 3069.3 2906.3 2758.2 2633.7 2506.4 2370.1 2230.8 2067.9 1887.2
1688.7 1513.9 1288.7 974.7 645.8 269.6 0
6734 5335.6 4864.6 4891.2 5063.1 5202.3 5297.1 5279.3 5169.7 4983.1
4752 4535.7 4352.1 4212.8 4147.6 3990.6 3747.7 3466.2 3353.7 3258.9
3090 2959.6 2847.1 2681.1 2556.7 2459 2331.6 2180.5 1999.8 1801.3
1585 1490.2 1282.8 838.4 610.3 373.3 0
6734 5323.8 4840.9 4894.2 5066 5208.2 5294.2 5270.5 5137.1 4926.8
4692.8 4479.4 4298.7 4212.8 4112.1 3913.6 3558.1 3324 3264.8 3149.2
3001.1 2841.1 2690 2574.5 2503.4 2441.2 2325.6 2183.4 2011.6 1813.1
1602.8 1656.1 1321.3 882.9 672.5 248.9 0
6734 5323.8 4837.9 4903.1 5069 5211.2 5291.2 5279.3 5149 4929.8
4692.8 4476.5 4295.8 4215.8 4103.2 3901.7 3531.4 3327 3279.6 3146.3
2992.2 2817.4 2693 2538.9 2518.2 2441.2 2322.7 2183.4 2023.5 1810.1
1608.7 1632.4 1134.7 912.5 663.6 240 0
